Panduit’s ABMM-A-D rubber-based adhesive back cable tie mounts have been designed for fast installation and long-term performance. These mounts can be used with miniature and intermediate cables ties. Made of ABS plastic and intended for use in indoor environments. They are 0.75” x 0.75” (19.1mm x 19.1mm), supplied in strips of 2, are white in color and come in packages of 500.

Specifications

Application Cable Tie Entry from All Four Sides, Used with Miniature, and Intermediate Cables Ties
Product Type Cable Tie Mount
Color White
Environment Indoor
Material ABS
Maximum Compatible Panel Thickness (In.) 0.04
Maximum Compatible Panel Thickness (mm) 1
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Mount Method Adhesive Tape
Overall Height (In.) 0.18
Overall Height (mm) 4.6
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Standards Met CE Compliant, UL Recognized: E136577, RoHS Compliant
Static Load Capacity (kg) 0.136
Static Load Capacity (lb) 0.3
For Use With Miniature, Intermediate Cross-Section Ties

Packaging Detail

UPC 07498358501
Std. Pkg. Qty. 500
Std. Pkg. Volume (cf) 0.0528
Std. Ctn. Qty. 5000
Std. Ctn. Volume (cf) 0.5282

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}