ABMM-A-Q

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in white is mounted with rubber adhesive tape. It is 0.75" long x 0.75" wide (19.1 x 19.1 mm) and made of ABS plastic. It is used with miniature and intermediate cable ties. It is designed for indoor environments and comes in packages of 25.

Specifications

Product Type

Cable Tie Mounts - Adhesive Backed

Mounting Method

Rubber Adhesive Tape

Environment

Indoor

Temperature Range

-20°F - 120°F (-29°C - 49°C)

Material

ABS

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Used With Cable Ties

M, I

Max. Static Load (Lbs.)

0.30

Max. Static Load (g)

136.0

Height (In.)

0.18

Height (mm)

4.6

Length (In.)

0.75

Length (mm)

19.1

Width (In.)

0.75

Width (mm)

19.1

Color

White

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498338370

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1850

Resources

Brochures

US English

Selection Guides

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Part Drawings

Adhesive Backed Mount STP File

US English

Related Products