Panduit’s ABMM-D cable tie mounts provide a solution for miniature and intermediate cable ties. They are 0.75” x 0.75” (19.1mm x 19.1mm), made of ABS plastic, white in color and come in packages of 500. These mounts do require a user-supplied adhesive (adhesive is not included with these – for comprehensive adhesive-backed mounts, reference ABMM-A, ABMM-AT or ABMM-AV version).
Application | Cable Tie Entry from All Four Sides, Used with Miniature, and Intermediate Cables Ties |
Product Type | Cable Tie Mount |
Color | White |
Environment | Indoor |
Material | ABS |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 70 |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Adhesive |
Overall Height (mm) | 3.6 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19.1 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
For Use With | Miniature, Intermediate Cross-Section Ties |
UPC | 07498358516 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.5282 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ABMM Mount STP File | English | |
Part Drawings | ABMM Four-Way Mount | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |