The multiple bridge adhesive backed cable tie mount in white with 4-way cable tie entry makes part orientation fast and easy. It is mounted with rubber adhesive tape and has a hole spacing of 2.5" (63.5 mm). It is 5.1" long x 0.75" wide (130.3 x 19.0 mm) and made of ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 25.

Specifications

Compatible Cable Tie M, I, S
Mount Method Rubber Adhesive Tape
Material ABS
Overall Length (In.) 5.13
Overall Length (mm) 130.3
Overall Width (In.) 0.75
Overall Width (mm) 19
Static Load Capacity (lb) 1.85
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Environment Indoor
Color White
Temperature Range -20°F - 120°F (-29°C - 49°C)
CE Compliant Yes
CE Marking Yes
UL Recognized (File #E136577) Yes
Max. Static Load (g) 838.0
Hole Spacing (In.) 2.50
Hole Spacing (mm) 63.5
Screw Size #6 (M3)
UL Recognized E136577
Product Type Cable Tie Mounts - Adhesive Backed

Packaging Detail

UPC 07498334255
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0474
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 0.4739

Resources

Catalog Cut Sheets Catalog Cut Sheet - ABMQS-A-Q Prduct Page English
Product Bulletins Product Bulletin - SA-ELCB05 ABMQ(2) English
Part Drawings Part Drawing - PDF - ABMQ_RR English