ABMQS-A-Q20

Cable Tie Mounts - Adhesive Backed

The multiple bridge adhesive backed cable tie mount in black with 4-way cable tie entry makes part orientation fast and easy. It is mounted with rubber adhesive tape and has a hole spacing of 2.5" (63.5 mm). It is 5.13" long x 0.75" wide (130.3 x 19.0 mm) and made of ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 25.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Rubber Adhesive Tape

Material

ABS

Overall Length (In.)

5.13

Overall Length (mm)

130.3

Overall Width (In.)

0.75

Overall Width (mm)

19

Static Load Capacity (lb)

1.85

Maximum Operating Temperature (°C)

49

Maximum Operating Temperature (°F)

120

Minimum Operating Temperature (°C)

-29

Minimum Operating Temperature (°F)

-20

Environment

Indoor

Color

Black

Temperature Range

-20°F - 120°F (-29°C - 49°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

838.0

Hole Spacing (In.)

2.50

Hole Spacing (mm)

63.5

Screw Size

#6 (M3)

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498335835

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0376

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.3765

Resources

Part Drawings

ABMQ Multiple Bridge Mount- Abmqs

US English

Catalog Cut Sheets

ABMQS-A-Q Product Page

US English

Related Products