The multiple bridge adhesive backed cable tie mount in white with 4-way cable tie entry makes part orientation fast and easy. It is mounted with acrylic adhesive tape and has a hole spacing of 2.5" (63.5 mm). It is 5.13" long x 0.75" wide (130.3 x 19.0 mm) and made of ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor, high-temperature environments and comes in packages of 25.

Obsolete
Obsolete

Specifications

Compatible Cable Tie M, I, S
Mount Method Acrylic Adhesive Tape
Material ABS
Overall Length (In.) 5.13
Overall Length (mm) 130.3
Overall Width (In.) 0.75
Overall Width (mm) 19
Static Load Capacity (lb) 1.85
Maximum Operating Temperature (°C) 82
Maximum Operating Temperature (°F) 180
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Environment Indoor/High Temp
Color White
Temperature Range -20°F - 180°F (-29°C - 82°C)
CE Compliant Yes
CE Marking Yes
UL Recognized (File #E136577) Yes
Max. Static Load (g) 838.0
Hole Spacing (In.) 2.50
Hole Spacing (mm) 63.5
Screw Size #6 (M3)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 25
Product Type Cable Tie Mounts - Adhesive Backed

Packaging Detail

UPC 07498335836
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0376
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 0.3765

Resources

Product Bulletins ABMQ Multiple Bridge Mount - Sa-elcb05 US English
Catalog Cut Sheets ABMQS-A-Q Product Page US English
Part Drawings ABMQ Multiple Bridge Mount- Abmqs US English