ABMQS-S6-C

Cable Tie Mounts - User Supplied Adhesive

The multiple bridge cable tie mount in white uses #6 (M3) screws or user supplied adhesive. It makes part orientation fast and easy and has a hole spacing of 2.5" (63.5 mm). It is 5.13" long x 0.75" wide (130.3 x 19.0 mm) and made of ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

Two #6 (M3) Screws or User Supplied Adhesive

Environment

Indoor/High Temp

Temperature Range

-40°F - 158°F (-40°C - 70°C)

Material

ABS

CE Compliant

Yes

Used With Cable Ties

M, I, S

Hole Spacing (in)

2.50

Hole Spacing (mm)

3.5

Screw Size

#6 (M3)

Height (In.)

0.25

Height (mm)

6.4

Length (In.)

5.13

Length (mm)

130.3

Width (In.)

0.75

Width (mm)

19.0

Color

White

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498334257

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.8599

Resources

Catalog Cut Sheets

ABMQS-A-Q Product Page

US English

Part Drawings

ABMQ Multiple Bridge Mount- Abmqs

US English

Product Bulletins

ABMQ Multiple Bridge Mount - Sa-elcb05

US English

Related Products