The 2-way adhesive backed cable tie mount in white is mounted with rubber adhesive tape. It is 1.1" long x 1.1" wide (27.9 x 27.9 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 500.

Specifications

Compatible Cable Tie M, I, S
Mount Method Self-adhesive
Material Nylon 6.6
Overall Length (In.) 1.13
Overall Length (mm) 28.7
Overall Width (In.) 1.13
Overall Width (mm) 28.7
Static Load Capacity (lb) 0.63
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -20
Environment Indoor
Color Natural
Resistance Properties Heat-Resistant
Temperature Range -20°F - 120°F (-29°C - 49°C)
CE Compliant Yes
CE Marking Yes
UL Recognized (File #E136577) Yes
Screw Size #6 (M3)
UL Recognized E136577
Max. Static Load (g) 286.0
Product Type Cable Tie Mounts - Adhesive Backed

Packaging Detail

UPC 07498358004
Std. Pkg. Qty. 500
Std. Pkg. Volume (cf) 0.2163
Std. Ctn. Qty. 5000
Std. Ctn. Volume (cf) 2.1626

Resources

Part Drawings Part Drawing - PDF - PANDUIT_ABMS-A English
Part Drawings Part Drawing - PDF - GB0239GE_abms-a RV 1 English