The 2-way adhesive backed cable tie mount in white is mounted with acrylic adhesive tape. It is 1.1" long x 1.1" wide (27.9 x 27.9 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor, high-temperature environments and comes in packages of 100.

Obsolete
Obsolete

Specifications

Compatible Cable Tie M, I, S
Mount Method Acrylic Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 1.13
Overall Length (mm) 28.7
Overall Width (In.) 1.13
Overall Width (mm) 28.7
Static Load Capacity (lb) 0.63
Maximum Operating Temperature (°C) 82
Maximum Operating Temperature (°F) 180
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Environment Indoor/High Temp
Color Natural
Temperature Range -20°F - 180°F (-29°C - 82°C)
CE Compliant Yes
CE Marking Yes
UL Recognized (File #E136577) Yes
Max. Static Load (g) 286.0
Screw Size #6 (M3)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed

Packaging Detail

UPC 07498358467
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0600
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 0.2998

Resources

Part Drawings 2-Way Adhesive Backed Mounts- ABMS-A US English