Panduit’s ABMS-S6-D 4-Way Cable Tie Mounts allow cable tie entry from all four sides. They can easily be applied with user supplied adhesive or size #6 (M3) screws. These mounts are for indoor use and can be used with miniature, intermediate and standard cable ties. They are 1.1" x 1.1" (27.9mm x 27.9mm), are white in color and come in packages of 500.
Application | 2 Way Cable Tie Mount, Used With Miniature, Intermediate, and Standard Cable Ties |
Product Type | Cable Tie Mount |
Color | White |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (mm) | 3.3 |
Overall Length (In.) | 1.13 |
Overall Length (mm) | 28.7 |
Overall Width (In.) | 1.13 |
Overall Width (mm) | 50.3 |
Resistance Properties | Flame-Retardant |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
For Use With | Miniature, Intermediate Cross-Section Ties |
UPC | 07498358057 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1759 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.7589 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - ABMS-S6 GB0239GF_01 | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English |