The Tak-Ty hook and loop cable tie mount in natural is mounted with a rubber adhesive. It is 1.12" long x 1.12" wide (28.5 x 28.5 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with HLT/HLS Tak-Ty hook and loop cable ties, is designed for indoor environments, and comes in packages of 100.

Specifications

Compatible Cable Tie HTL/HLS Tak-Ty Hook & Loop Cable Ties
Mount Method Pre-installed Rubber Adhesive
Material Nylon 6.6
Overall Length (In.) 1.12
Overall Length (mm) 28.5
Overall Width (In.) 1.12
Overall Width (mm) 28.4
Static Load Capacity (lb) 0.38
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Environment Indoor
Color Natural
Temperature Range -20°F - 120°F (-29°C - 49°C)
Max. Static Load (g) 174.0
Screw Size #6 (M3)
Product Type Cable Tie Mounts - Adhesive Backed

Packaging Detail

UPC 07498385999
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0705
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.7051

Resources

Catalog Cut Sheets Catalog Cut Sheet - ABMQS-A-Q Prduct Page English
Part Drawings Part Drawing - PDF - ABMT-A_R1 English
Brochures Brochure - Product System - SA-WACB06 (ABM Brochure) English
Catalog Cut Sheets Catalog Cut Sheet - ABMT-A-C Product Page English
Catalog Cut Sheets Catalog Cut Sheet - CMVDR1 Product Page English