The Tak-Ty hook and loop cable tie mount in natural is mounted with a rubber adhesive. It is 1.12" long x 1.12" wide (28.5 x 28.5 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with HLT/HLS Tak-Ty hook and loop cable ties, is designed for indoor environments, and comes in packages of 25.
Application | Use With Hook and Loop Cable Ties |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120.2 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20.2 |
Mount Method | Adhesive Tape |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.34 |
Overall Height (mm) | 8.6 |
Overall Length (In.) | 1.12 |
Overall Length (mm) | 28.4 |
Overall Width (In.) | 1.12 |
Overall Width (mm) | 28.4 |
Resistance Properties | Heat-Resistant |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 0.2 |
Static Load Capacity (lb) | 0.38 |
Sub Brand | Tak-Ty® |
UPC | 07498385997 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Tak-Ty® Hook & Loop Cable Tie Mounts Specification Sheet WASP44--WW-ENG | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Adhesive Backed "Tak-Ty" Mount Part Drawing GB2471CB | English |