The low profile cable tie mount in natural is designed to keep cable bundles close to mounting surface where overhead space is limited. It is 1.22" long x 1.22" wide (30.1 x 30.1 mm) and is mounted with a user supplied adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 1000.
Application | Low Profile Cable Tie Mount, Used with Miniature, Intermediate, and Standard Cable Ties |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Adhesive |
Overall Height (In.) | 0.125 |
Overall Height (mm) | 3.2 |
Overall Length (In.) | 1.22 |
Overall Length (mm) | 31.2 |
Overall Width (In.) | 1.22 |
Overall Width (mm) | 31.2 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
For Use With | Miniature, Intermediate and Standard Cable Ties |
UPC | 07498358001 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2570 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.2851 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Adhesive Mount Part Drawing GB0239BJ | English |