Panduit ASMS-A-T Epoxy Applied Swivel Mounts are affixed with user supplied EMA epoxy. They swivel 360◦ in order to assure proper orientation with harness and have four inspection holes to observe adhesive coverage. Mounts are 1.13” x 1.13” (28.7 x 28.7mm) in size and are for use in indoor environments. The mount is made of Nylon and the base is made of Aluminum. They are natural in color and come in packages of 200.
Application | Epoxy Applied Cable Tie Swivel Mount, Used with Miniature, Intermediate, and Standard Cable Ties |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Adhesive |
Overall Height (mm) | 8.9 |
Overall Length (In.) | 1.13 |
Overall Length (mm) | 28.7 |
Overall Width (In.) | 1.13 |
Overall Width (mm) | 28.5 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
Static Load Capacity (kg) | 4.5 |
Static Load Capacity (lb) | 10 |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358006 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.0839 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4196 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Adhesive Swivel Mount | English | |
Installation Documents | EMA Epoxy Adhesive EMSK-INST | English | |
3D CAD Models | Customer 3D STP Drawing | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |