The CMSA12-B2S-D300 Edge Clip with Cable Tie Mounts helps secure wire and cable bundles with versatile mounting to edges without adhesives or drilling. Pre-assembled with a barb cable tie for securing and routing cables parallel and adjacent to a 0.7mm to 3mm edge. Ideal for a range of applications such as automobiles, trains, heavy equipment, and trucks. Color Black.
Application | For securing wire and cable bundles with versatile mounting to edges. Ideal for automobiles, trains, heavy equipment, and trucks. |
Product Type | Edge Clip with Cable Tie |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Outdoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.118 |
Maximum Compatible Panel Thickness (mm) | 3 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Edge Clip |
Overall Height (In.) | 0.47 |
Overall Height (mm) | 11.9 |
Overall Length (In.) | 8 |
Overall Length (mm) | 203 |
Overall Width (In.) | 0.55 |
Overall Width (mm) | 14 |
Resistance Properties | Heat-Resistant, UV-Resistant |
Standards Met | RoHS Compliant |
Sub Brand | Dome-Top® |
Part Features | Integral saddle for attaching a pre-assembled cable tie located on side face and oriented for bundle parallel to mounting edge |
UPC | 61305679307 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.3603 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 3.6028 |
Product Bulletins | Supporti per fascette a clip Product Bulletin CMC803-SA-ITA | Italian (Italiano) | |
Product Bulletins | Embases pour bord de tôle Product Bulletin CMC803-SA-FRA | French (Français) | |
Product Bulletins | Soportes de abrazadera de cable con clip de borde Product Bulletin CMC803-SA-SPA | Spanish (Español) | |
Product Bulletins | Edge Clip zur Kabelbinderbefestigung Product Bulletin CMC803-SA-DEU | German (Deutsch) | |
Product Bulletins | Edge Clip bevestigingsclips met voorgemonteerde kabelbinder Product Bulletin CMCB03--SA-DUT | Dutch (Nederlands) | |
Product Bulletins | Edge Clip Cable Tie Mounts Product Bulletins CMCB03--SA-ENG | English | |
Videos | Edge Clip Video | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Edge Clip With Cable Tie Assembly Part Drawing 01688NCD-DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |