CPM122S-C

Cable Tie Mounts - Control Panel Push Button Mount

Control panel switch cable tie mount, 1.22" (31.0mm) hole.

Specifications

Product Type

Cable Tie Mounts - Control Panel Push Button Mount

Material

Zinc Plated Steel

Color

Silver

Height (In.)

0.17

Length (In.)

2.82

Width (In.)

1.22

Height (mm)

4.3

Length (mm)

71.6

Width (mm)

31.0

CE Compliant

Yes

Environment

Indoor

Hole Diameter (In.)

1.22

Hole Diameter (mm)

31.0

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498360086

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7051

Resources

Reference Architecture

Control Panel Reference Design: PCD0004

US English

Part Drawings

Control Panel Mount GB0239HI-R1

US English

Catalog Cut Sheets

CPM87S-C Product Page

US English

Related Products