CRTA-M-L

Cable Tie Mounts - Screw Applied

Cable Rack Tie Anchor, Japan.

Specifications

Mount Method

Screw Applied

Material

Nylon 6.6

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Minimum Loop Tensile Strength (N)

NA

Minimum Loop Tensile Strength (lb)

NA

Static Load Capacity (Kg)

NA

Environment

Indoor

Color

Natural

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Product Type

Cable Tie Mounts - Screw Applied

Packaging Details

UPC

07498378001

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

3000

Std. Ctn. Volume (cf)

0.0000

Related Products