EMA-X

Cable Tie Mounts - Epoxy Applied

The two-part epoxy cable tie mount kit in gray includes 10 epoxy cups and 10 mixer sticks. It is designed for indoor and outdoor environments and comes in packages of 10.

Specifications

Material

Two-Part Epoxy

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Minimum Loop Tensile Strength (N)

NA

Minimum Loop Tensile Strength (lb)

NA

Static Load Capacity (Kg)

NA

Environment

Indoor/Outdoor

Color

Gray

Number of Epoxy Cups

10

Number of Mixer Sticks

10

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Cable Tie Mounts - Epoxy Applied

Packaging Details

UPC

07498358019

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0638

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

EMS-A-C Product Page

US English

Installation Documents

EMA Epoxy Adhesive EMSK-INST

US English

MSDS

Safety Data Sheet EMA Epoxy Adhesive Part A

US English

MSDS

Safety Data Sheet EMA Epoxy Adhesive Part B

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Part Drawings

Epoxy Adhesive - EMA-_

US English

Related Products