The epoxy applied cable tie mount in natural color is affixed with EMA epoxy adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

Specifications

Compatible Cable Tie M, I, S
Mount Method EMA epoxy
Material Nylon 6.6
Overall Length (In.) 0.98
Overall Length (mm) 24.9
Overall Width (In.) 0.98
Overall Width (mm) 24.9
Static Load Capacity (lb) 10
Environment Indoor
Color Natural
Max. Static Load (g) 4540.0
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Epoxy Applied

Packaging Detail

UPC 07498358015
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0288
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.2879

Resources

Catalog Cut Sheets EMS-A-C Product Page US English
Brochures Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06 US English
Installation Documents EMA Epoxy Adhesive EMSK-INST US English
Part Drawings Epoxy Mount GB0239HZ-R1 US English
MSDS Safety Data Sheet EMA Epoxy Adhesive Part A US English
MSDS Safety Data Sheet EMA Epoxy Adhesive Part B US English