The epoxy applied cable tie mount in natural color is affixed with EMA epoxy adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 500.
Application | Epoxy Applied Mounts to Secure Wire/Cable to Most Surfaces |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Adhesive |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 24.9 |
Overall Length (In.) | 0.26 |
Overall Length (mm) | 6.6 |
Overall Width (In.) | 0.98 |
Overall Width (mm) | 24.9 |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 4.5 |
Static Load Capacity (lb) | 10 |
For Use With | Miniature, Intermediate, Standard Cross-section Cable Ties |
UPC | 07498358016 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1326 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.3262 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | EMS-A Epoxi MountPart Drawing GB0239HZ-03 | English | |
Installation Documents | EMA Epoxy Adhesive EMSK-INST | English | |
MSDS | Safety Data Sheet EMA Epoxy Adhesive Part A | English | |
MSDS | Safety Data Sheet EMA Epoxy Adhesive Part B | English |