Panduit EMS-A-D0 Epoxy Applied Cable Tie Mounts provide a fast, strong, economical method to secure wire/cable to most surfaces and eliminate the need to drill holes. The mounts are affixed with user supplied EMA epoxy. For use in outdoor environments and with miniature, intermediate and standard cable ties. Made of Weather Resistant Nylon 6.6, are black in color and come in packages of 500.
Application | Epoxy Applied Mounts to Secure Wire/Cable to Most Surfaces |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Adhesive |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 24.9 |
Overall Length (In.) | 0.98 |
Overall Length (mm) | 24.9 |
Overall Width (In.) | 0.98 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 4.5 |
Static Load Capacity (lb) | 10 |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358018 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1285 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.2851 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | EMS-A Epoxi MountPart Drawing GB0239HZ-03 | English | |
Installation Documents | EMA Epoxy Adhesive EMSK-INST | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
MSDS | Safety Data Sheet EMA Epoxy Adhesive Part A | English | |
MSDS | Safety Data Sheet EMA Epoxy Adhesive Part B | English |