Panduit HVMPM-08-C0 Hyper V masonry push mounts are mounted by tree barb, providing smooth surfaces on the mount, improved strength, easier installation and conserving space. Made of Weather Resistant Nylon 6.6, are black in color and come packages of 100.
Application | For Demanding Industrial Construction and MRO Installations |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Fir Tree Mount |
Mounting Hole Thread Size | 0.36 |
Overall Height (In.) | 1.63 |
Overall Height (mm) | 41.4 |
Overall Length (In.) | 0.54 |
Overall Length (mm) | 13.7 |
Overall Width (In.) | 0.47 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
Sub Brand | Hyper-V™ |
For Use With | HV and In-Line Ties |
UPC | 07498378350 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1329 |
Product Bulletins | Hyper-V™ In-Line Cable Ties and Mounts CBXX Product Bulletin | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - MVMPM_01 | English | |
Selection Guides | Cable Accessories Selection Guide WW-WASG02 06/2021 | English |