KIMS-H366-C2

Cable Tie Mounts - Screw Applied

The push rivet applied low profile cable tie mount in red with 0.144" (3.7 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Material

Nylon 6.6

Color

Red

UL Recognized

E136577

Height (In.)

0.12

Length (In.)

0.74

Width (In.)

0.49

Height (mm)

3.0

Length (mm)

18.7

Width (mm)

12.4

CE Compliant

NA

Environment

Indoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.14

Hole Diameter (mm)

3.7

Mounting Method

Integral Push Rivet

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358506

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0270

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

GB0239EE

US English

Selection Guides

Adhesive Backed Cable Tie Mounts Selection Guide - Sa102n90-Wa

US English

Catalog Cut Sheets

LPMM-S2-C Product Page

US English

Related Products