The push rivet applied low profile cable tie mount in blue with 0.169" (4.3 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 100.
Application | Knock-In Low Profile Mounts, Secures Wires to any Pre-Drilled Panel |
Product Type | Cable Tie Mount |
Color | Blue |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Push Rivet |
Overall Height (In.) | 0.53 |
Overall Height (mm) | 13.5 |
Overall Length (In.) | 0.74 |
Overall Length (mm) | 18.7 |
Overall Width (In.) | 0.49 |
Overall Width (mm) | 12.4 |
Standards Met | cULus 62275 Type 1, 11, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-section Cable Ties |
UPC | 07498358508 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0264 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2640 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | KIMS-H Knock-In Mount Part Drawing GB0239EE | English | |
Selection Guides | Selection Guide - ABM Guide SA102N90-WA | English |