Panduit KIMS-H430-M6 Push Rivet low profile cable tie mounts keep bundles close to the mounting surface and installs with an integral rivet for a strong, secure installation. Has a 0.169” (4.3mm) size hole for rivet application and is designed for use in indoor enviroments. Made of Nylon 6.6, is blue in color and comes in packages of 1000.
Application | Knock-In Low Profile Mounts, Secures Wires to any Pre-Drilled Panel |
Product Type | Cable Tie Mount |
Color | Blue |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Push Rivet |
Overall Height (In.) | 0.73 |
Overall Height (mm) | 18.5 |
Overall Length (In.) | 0.74 |
Overall Length (mm) | 18.7 |
Overall Width (In.) | 0.49 |
Overall Width (mm) | 50.3 |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358509 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7483 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | KIMS-H Knock-In Mount Part Drawing GB0239EE | English |