The lightening hole cable tie mount with a 0.2" (5.1 mm) diameter hole is mounted using a #10 (M5) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 100.
Application | Lightening Hole Cable Tie Mount |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 27.9 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19 |
Overall Width (In.) | 0.7 |
Overall Width (mm) | 17.8 |
Standards Met | cULus 62275 Type 2, 21 (E136577), CE, Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498341741 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0539 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2695 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - PANDUIT_LHMS-S10 | English | |
Part Drawings | Lightening Hole Mounts Part Drawing GB0239BT | English |