LHMS-S5-C

Cable Tie Mounts - Screw Applied

The lightening hole cable tie mount with a 0.13" (3.81 mm) diameter hole is mounted using a #5 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Length (In.)

0.75

Width (In.)

0.70

Length (mm)

19.1

Width (mm)

17.8

CE Compliant

Yes

Environment

Indoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.13

Hole Diameter (mm)

3.2

Mounting Method

#5 (M5) Screw

Screw Size

#5 (M5)

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498341739

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0523

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2614

Resources

Part Drawings

Lightening Hole Cable Tie Mount LHMS-S5 STP

US English

Related Products