LHMS-S5-D

Cable Tie Mounts - Screw Applied

The lightening hole cable tie mount with a 0.13" (3.81 mm) diameter hole is mounted using a #5 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 500.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Length (In.)

0.75

Width (In.)

0.70

Length (mm)

19.1

Width (mm)

17.8

CE Compliant

Yes

Environment

Indoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.13

Hole Diameter (mm)

3.2

Mounting Method

#5 (M3) Screw

Screw Size

#5 (M3)

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498358420

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2509

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

1.2543

Resources

Catalog Cut Sheets

RAMS-S3-M Product Page

US English

Part Drawings

Lightening Hole Cable Tie Mount LHMS-S5 STP

US English

Related Products