Product Type |
Cable Tie Mounts - Screw Applied |
Material |
Nylon 6.6 |
Color |
Natural |
Military Specification |
MS3340-1-9 |
UL Recognized |
E136577 |
Length (In.) |
0.75 |
Width (In.) |
0.70 |
Length (mm) |
19.1 |
Width (mm) |
17.8 |
CE Compliant |
Yes |
CE Marking |
Yes |
Environment |
Indoor |
Flammability Rating |
UL94V-2 |
Hole Diameter (In.) |
0.15 |
Hole Diameter (mm) |
3.7 |
Mounting Method |
#6 (M3.5) Screw |
Screw Size |
#6 (M3.5) |
Used With Cable Ties |
M, I, S |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
100 |
UPC |
07498341740 |
Std. Pkg. Qty. |
100 |
Std. Pkg. Volume (cf) |
0.0539 |
Std. Ctn. Qty. |
500 |
Std. Ctn. Volume (cf) |
0.2695 |
Part Drawings |
Lightening Hole Cable Tie Mount LHMS-S6 STP |
US English |