LHMS-S6-D

Cable Tie Mounts - Screw Applied

The lightening hole cable tie mount with a 0.15" (3.81 mm) diameter hole is mounted using a #6 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 500.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Material

Nylon 6.6

Color

Natural

Military Specification

MS3340-1-9

UL Recognized

E136577

Length (In.)

0.75

Width (In.)

0.70

Length (mm)

19.1

Width (mm)

17.8

CE Compliant

Yes

CE Marking

Yes

Environment

Indoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.15

Hole Diameter (mm)

3.7

Mounting Method

#6 (M3.5) Screw

Screw Size

#6 (M3.5)

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498358421

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2640

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

1.3201

Resources

Part Drawings

Lightening Hole Cable Tie Mount LHMS-S6 STP

US English

Catalog Cut Sheets

RAMS-S3-M Product Page

US English

Related Products