LPMM-S2-M

Cable Tie Mounts - Screw Applied

The low profile cable tie mount in natural color is applied with a #2 (M2) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature cable ties. It is designed for indoor environments and comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.10

Length (In.)

0.40

Width (In.)

0.32

Height (mm)

2.5

Length (mm)

10.2

Width (mm)

8.1

CE Compliant

Yes

Environment

Indoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.10

Hole Diameter (mm)

2.4

Mounting Method

#2 (M2) Countersunk Screw

Screw Size

#2 (M2)

Used With Cable Ties

M

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358051

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.2839

Resources

Part Drawings

Low Profile Cable Tie Mount- Lpmm

US English

Related Products