The low profile cable tie mount in natural color is applied with a #5 (M3) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature cable ties. It is designed for indoor environments and comes in packages of 100.
Application | Low Profile Mount Designed to Secure Wire Bundles Where Space is Limited. |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #5 |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Length (In.) | 0.1 |
Overall Length (mm) | 2.5 |
Overall Width (In.) | 0.32 |
Overall Width (mm) | 8.1 |
Standards Met | cULus 52275 Type 2, 21, CE Compliant, RoHS Compliant |
For Use With | Miniature Cross-section Cable ties |
UPC | 07498358052 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Low Profile Mount LPMM Part Drawing GB0239CR | English | |
Selection Guides | Selection Guide - ABM Guide SA102N90-WA | English |