Panduit LPMS-S8-M Screw Applied Cable Tie Mounts have a low profile design that keeps the cable bundles secure and close to the surface. Installs with a #8 (M4) screw and with miniature cable ties. Made of Nylon 6.6, are natural in color and come in packages of 1000.
Application | Low Profile Mount Designed to Secure Wire Bundles Where Space is Limited. |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.74 |
Overall Height (mm) | 18.8 |
Overall Length (In.) | 0.73 |
Overall Length (mm) | 18.5 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358055 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0753 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.3765 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Low Profile Mount LPMS Part Drawing GB0239HG | English | |
Selection Guides | Cable Accessories Selection Guide WW-WASG02 06/2021 | English |