MCMS12-PJ-C

Cable Tie Mounts - Edge Clip Applied

Metal clip-on cable tie mount, mechanically coated, .31" (8.0mm) height.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Edge Clip

Material

Zinc-Plated Steel

Overall Length (In.)

0.88

Overall Length (mm)

22.4

Overall Width (In.)

0.56

Overall Width (mm)

14.2

Maximum Compatible Panel Thickness (In.)

0.125

Maximum Compatible Panel Thickness (mm)

3.18

Environment

Indoor

Color

Silver

Standards Met

RoHS

CE Compliant

Yes

CE Marking

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Edge Clip Applied

Packaging Details

UPC

07498316730

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

MCMS Metal Clip On Mount

US English

Related Products