MCMS30-P-C

Cable Tie Mounts - Edge Clip Applied

The metal clip-on cable tie mount in natural color clips onto the edge of a surface. It is 0.55" high x 0.56" wide (14.0 x 14.2 mm) and made of zinc-plated steel. It supports a maximum panel thickness of 0.27" (6.9 mm) and is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Clip onto Edge

Material

Zinc Plated Steel

Overall Length (In.)

0.88

Overall Length (mm)

37.9

Overall Width (In.)

0.56

Overall Width (mm)

14

Environment

Indoor

Color

Natural

Maximum Panel Thickness (In.)

0.27

Maximum Panel Thickness (mm)

6.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Edge Clip Applied

Packaging Details

UPC

07498385526

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Catalog Cut Sheets

TMSTLHS6-M0 Product Page

US English

Part Drawings

MCMS Metal Clip On Mount

US English

Part Drawings

MCMS__-P Metal Clip On Mount WAMCMS12-P--ENG

US English

Part Drawings

Metal Clip-on Mounts MCMS30-P-C STP

US English

Related Products