The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.38" (9.7 mm), is intended for hanging heavy cables, and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, standard, light-heavy, heavy, and hook and loop mount cables ties. It comes in packages of 500.
Application | Masonry Push Mounts Used to Secure Wire, Cable or Tubing to Masonry Surfaces |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.27 |
Maximum Compatible Panel Thickness (mm) | 6.8 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 0.53 |
Overall Height (mm) | 13.5 |
Overall Length (In.) | 1.49 |
Overall Length (mm) | 37.9 |
Overall Width (In.) | 0.55 |
Overall Width (mm) | 14 |
Resistance Properties | Weather-Resistant |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498358835 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2570 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 1.2851 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - MPMS19_MPMH38_R2 | English |