Panduit MPMS19-C0 Masonry Push Mounts are used to secure wire, cable or tubing to masonry surfaces. They install quickly into pre-drilled holes, using a fir tree hold mounting method. Are 0.97” x 0.25” (24.6mm x 6.4mm) in size and require a hole diameter of 0.19” (4.8mm) for mounting. For use in indoor and outdoor environments and with miniature, intermediate and standard cable ties. Made of impact modified Weather Resistant Nylon 6.6, are black in color and come in packages of 100.
Application | Masonry Push Mounts Used to Secure Wire, Cable or Tubing to Masonry Surfaces |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Fir Tree Mount |
Overall Height (mm) | 9.9 |
Overall Length (In.) | 0.39 |
Overall Length (mm) | 9.9 |
Overall Width (In.) | 0.36 |
Overall Width (mm) | 9.1 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358836 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1850 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Masonry Push Mount Part Drawing GB02391G | English |