The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.25" (6.4 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, and standard cables ties. It comes in packages of 100.
Application | Masonry Push Mounts Used to Secure Wire, Cable or Tubing to Masonry Surfaces |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 0.39 |
Overall Height (mm) | 9.9 |
Overall Length (In.) | 1.24 |
Overall Length (mm) | 31.5 |
Overall Width (In.) | 0.4 |
Overall Width (mm) | 10.2 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498322194 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Masonry Push Mount Part Drawing GB0239JI | English | |
Selection Guides | Selection Guide - ABM Guide SA102N90-WA | English |