MPMWH32-L0

Cable Tie Mounts - Masonry Push Barb

The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.31" (7.9 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, standard, heavy-standard, light-heavy, heavy, and hook and loop mount cables ties. It comes in packages of 50.

Specifications

Product Type

Cable Tie Mounts - Masonry Push Barb

Material

Nylon 6.6

Color

Black

Height (In.)

0.28

Width (In.)

0.58

UL Recognized

E136577

Height (mm)

7.1

Length (In.)

1.41

Length (mm)

35.8

Width (mm)

14.7

CE Compliant

Yes

Environment

Indoor/Outdoor

Hole Diameter (In.)

0.32

Hole Diameter (mm)

8.0

Mounting Method

Fir Tree Hole Mount

Temperature Range

-76°F (-60°C) - 185°F (85°C)

Used With Cable Ties

M, I, S, HS, LH, H, HLM

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498333606

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0521

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.5214

Resources

Part Drawings

Masonry Push Mounts- Mpmwh32

US English

Catalog Cut Sheets

MPMS19-C0 Product Page

US English

Related Products