Stainless steel bulkhead mount. Used with standard, light-heavy and heavy cross section stainless steel ties.

Specifications

Compatible Cable Tie N/A
Mount Method Pre-drill hole size standard and light-heavy cross section MLT-S/LH .38 (9.5mm) - .50 (12.7mm). Heavy cross section MLT-H .50 (12.7mm) - .63 (15.9mm).
Material Stainless Steel Type 304
Overall Length (In.) 1.92
Overall Length (mm) 48.5
Overall Width (In.) 0.21
Overall Width (mm) 5.3
Environment Indoor/Outdoor
Color Natural
Standards Met NA
Product Type Stainless Steel Mounts
Sub Brand Pan-Steel

Packaging Detail

UPC 07498334332
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0146
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 0.1458

Resources

Part Drawings Part Drawings - PDF - S4107601 English
Catalog Cut Sheets Catalog Cut Sheet - MTMBH-Q Product Page English