MTP1H-E6-C

Cable Tie Mounts - Screw Applied

The multiple tie plate in natural color supports one bundle and is used with miniature, intermediate, standard, heavy-standard, light-heavy, and heavy cable ties. It uses #6 (M3) screws and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

Specifications

Compatible Cable Tie

M, I, S, HS, LH, H

Mount Method

#6 (M3) Screw

Material

Nylon 6.6

Overall Length (In.)

2.09

Overall Length (mm)

53.1

Overall Width (In.)

0.63

Overall Width (mm)

16

Environment

Indoor

Color

Natural

Flammability Rating

UL94V-2

Temperature Range

-40°F - 185°F (-40°C - 85°C)

Military Specification

MS3339-6-9

Number of Bundles

1

CE Compliant

Yes

CE Marking

Yes

UL Recognized

E136577

Hole Diameter (In.)

0.15

Hole Diameter (mm)

3.7

Hole Spacing (In.)

1.50

Hole Spacing (mm)

38.1

Slot Length (in)

0.22

Slot Length (mm)

5.58

Slot Width (In.)

0.15

Slot Width (mm)

3.73

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Screw Applied

Packaging Details

UPC

07498358429

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7051

Resources

Catalog Cut Sheets

TP2-C Product Page

US English

Part Drawings

Multiple Tie Plates- Mtp

US English

Related Products