obsolete

MTP4H-E10-C39

Cable Tie Mounts - Screw Applied

The multiple tie plate in natural color supports four bundles and is used with miniature, intermediate, standard, heavy-standard, light-heavy, and heavy cable ties. It uses #10 (M5) screws and is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#10 (M5) Screw

Environment

Indoor

Flammability Rating

UL94V-2

Temperature Range

-40°F - 250°F (-40°C - 125°C)

Material

Heat Stabilized Nylon 6.6

Number of Bundles

4

UL Recognized

E136577

CE Compliant

Yes

Hole Diameter (In.)

0.21

Hole Diameter (mm)

5.2

Hole Spacing (in)

6.00

Hole Spacing (mm)

152.4

Used With Cable Ties

M, I, S, HS, LH, H

Slot Length (in)

0.31

Slot Length (mm)

7.74

Slot Width (In.)

0.21

Slot Width (mm)

5.21

Height (In.)

0.20

Height (mm)

5.2

Length (In.)

6.59

Length (mm)

167.4

Width (In.)

0.63

Width (mm)

16.0

Color

Natural

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498345310

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1285

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.2851

Related Products