The multiple tie plate in natural color supports five bundles and is used with miniature, intermediate, standard, heavy-standard, light-heavy, and heavy cable ties. It uses #10 (M5) screws and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
Application | Low Profile Multiple Tie Plates Used to Secure Closely Spaced Wire Bundles |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 0.203 |
Overall Height (mm) | 5.2 |
Overall Length (In.) | 8.09 |
Overall Length (mm) | 205.5 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 15.7 |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498358446 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1257 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.2574 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - MTP_SERIES_R5 | English |