The rounded edge multiple tie plate in natural color supports two bundles and is used with miniature, intermediate, standard, heavy-standard, light-heavy, and heavy cable ties. It uses #10 (M5) screws and is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
Application | Low Profile Multiple Tie Plates Used to Secure Closely Spaced Wire Bundles |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Overall Length (In.) | 3.59 |
Overall Length (mm) | 91.2 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light-Heavy Cross-Section Ties |
UPC | 07498300830 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0705 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.7051 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - MTPC_H - 00B | English | |
Part Drawings | Part Drawing - PDF - PANDUIT_MTPC2H_E10 | English |