The multiple gang cable tie mount in black is used to fasten wires and cables at one inch above a mounting surface at equal spaced distances. It uses a 1/4" (M6) screw mounting method and made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. The cable tie mount is 1.09" long x 0.90" wide (27.6 x 22.9 mm). It is designed for outdoor environments and used with cable ties M, I, S, and LH. It is recommended for use with LH cross section cable ties when a cable tie passes around two adjacent rungs. It comes in packages of 100.
Application | To Fasten Wiring And Cables at One Inch Above a Mounting Surface and Spaced Equal Distances (One Inch Center-To-Center) From Each Other. This is Particularly Beneficial for Medium to High Voltage Cables to Address Corona and Other Electrical Effects. |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 1.65 |
Overall Height (mm) | 32.1 |
Overall Length (In.) | 1.09 |
Overall Length (mm) | 27.6 |
Overall Width (In.) | 0.9 |
Overall Width (mm) | 22.9 |
Resistance Properties | Weather-Resistant |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498333060 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2617 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 1.3086 |
Specification Sheets | Specification Sheet - WW-WASP18_Multiple Gang Cable Tie Mount PDF for web 12-10 | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - 10B015CL_DC_REV01OMTM-S25 | English |