PBMS-H25-C

Cable Tie Mounts - Through Panel Hole

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Push Barb

Environment

Indoor

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

Yes

Max. Panel Thickness (In.)

0.13

Max. Panel Thickness (mm)

3.2

Panel Hole Diameter (In.)

0.250

Panel Hole Diameter (mm)

6.4

Height (In.)

0.33

Length (In.)

0.42

Width (In.)

0.16

Color

Natural

Height (mm)

8.4

Length (mm)

10.7

Width (mm)

4.1

UL Recognized

E136577

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358365

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

Push Button Mount- Pbms-h25

US English

Catalog Cut Sheets

PM2H25-C Product Page

US English

Selection Guides

Adhesive Backed Cable Tie Mounts Selection Guide - Sa102n90-Wa

US English

Part Drawings

Cable Tie Mount, Push Button STP File

US English

Related Products