The push button cable tie mount requires a 0.25" (6.4 mm) hole and is gray. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.
Application | Push Button Mounts for Use where Both Sides of the Panel are Accessible |
Note | Fits 1/4" hole (6.4mm) |
Product Type | Cable Tie Mount |
Color | Gray |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.125 |
Maximum Compatible Panel Thickness (mm) | 3.2 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Push Barb |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Length (In.) | 0.42 |
Overall Length (mm) | 10.7 |
Overall Width (In.) | 0.16 |
Overall Width (mm) | 4.1 |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358366 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1850 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - PBMS_H25_R1 | English | |
Part Drawings | Cable Tie Mount, Push Button STP File | English |