PBMS-H25-M0

Cable Tie Mounts - Through Panel Hole

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Push Barb

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

0.42

Overall Length (mm)

26.9

Overall Width (In.)

0.16

Overall Width (mm)

18.3

Environment

Outdoor

Color

Black

Flammability Rating

UL94V-2

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Maximum Panel Thickness (In.)

0.13

Maximum Panel Thickness (mm)

3.2

Panel Hole Diameter (In.)

0.250

Panel Hole Diameter (mm)

6.4

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Product Type

Cable Tie Mounts - Through Panel Hole

Packaging Details

UPC

07498358369

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0568

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.2839

Resources

Part Drawings

Cable Tie Mount, Push Button STP File

US English

Catalog Cut Sheets

PM2H25-C Product Page

US English

Part Drawings

Push Button Mount- Pbms-h25

US English

Related Products