Panduit PBMS-H25-M14 Push Button Cable Mounts can be used where both sides of the panel are accessible and require no adhesive or additional mounting hardware. They have a maximum panel thickness limit of 0.13” (3.2mm) and require a panel hole of 0.25” (6.4mm) for mounting. For use in indoor environments and with miniature, Intermediate and standard cable ties. Made of Nylon 6.6, are gray in color and come in packages of 1000.
Application | Push Button Mounts for Use where Both Sides of the Panel are Accessible |
Product Type | Cable Tie Mount |
Color | Gray |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.13 |
Maximum Compatible Panel Thickness (mm) | 3.3 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Push Barb |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Length (In.) | 0.42 |
Overall Length (mm) | 10.7 |
Overall Width (In.) | 0.42 |
Overall Width (mm) | 10.7 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358368 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0568 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.2839 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - PBMS_H25_R1 | English | |
Part Drawings | Cable Tie Mount, Push Button STP File | English | |
Catalogs | Push Mounts Catalog B2.18 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |