PBMSL-H25-M30

Cable Tie Mounts - Through Panel Hole

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

Specifications

Panel Hole Diameter (In.)

0.250

Length (In.)

0.42

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Push Barb

Environment

Indoor

Flammability Rating

UL94V-2

Material

Heat Stabilized Nylon 6.6

CE Compliant

No

Max. Panel Thickness (In.)

0.29

Max. Panel Thickness (mm)

7.2

Panel Hole Diameter (mm)

6.4

Height (In.)

0.47

Height (mm)

11.9

Length (mm)

10.7

Width (In.)

0.16

Color

Black

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498378853

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0568

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.2839

Resources

Part Drawings

Push Button Mount

US English

Catalog Cut Sheets

PM2H25-C Product Page

US English

Related Products